(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small screw coupling lock type coaxial connector. Ideal for mobile radio equipment antenna connections because of its mechanical robustness.
[Features]
· 1. Mechanically robust with a fixed center contact.
· 2. Connected by center soldering and outside crimping.
· 3. Ideal for mobile radio equipment antenna connections.
Connector Shape | Coaxial | Connector series initials | S/T/U | S/T/U | TNC |
---|---|---|---|---|---|
Contact sex | Female | Number Of Pins | 1 | Connector Type | Cable Connection |
Allowable Voltage(V) | AC150Vrms | Wiring Method | Solder | Connection direction | Straight |
Protection function (environmentally resistant) | NA | Impedance(Ω) | 50 | Plating of part touching terminal | Silver |
Frequency Range(GHz) | 0 to 1 | Product Category | Panel jack | Specifications | For single shielded cables |
Features | NA | Special Notes | NA | Conforming Cable | 1.5D-2V |
VSWR | 1.2 | Operating Temperature Range(°C) | -30 to +85 |
How can we improve?
How can we improve?