1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
N Series N Type Coaxial Connector (Part Number)

CONNECTOR

N Series N Type Coaxial Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 550.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Medium coaxial connector with screw-coupling lock mechanism compatible with broadband (DC to 10 GHz).
Wide variety of plugs, jacks, adapters, etc.
[Features]
· 50 ohmΩ constant impedance connector
· The N Series are medium, constant impedance connectors suitable for medium coaxial cables. (75 ohmΩ connectors are also available.)
· Screw-coupling lock type
· Screw coupling lock mechanism ensures reliable locking.
· Compatible cables
· RG cable, JIS cable.
· Applicable standards
· Japan Defense Agency (DSP C 6201).
· Japanese Industrial Standards (JIS C 5411).
· MIL standard compliant.

Part Number
UG-27C/U(40)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Special Notes Conforming Cable VSWR Operating Temperature Range
(°C)

฿ 1,236.00

CONNECTOR 1 Piece(s) 3 Day(s) --[Other] Adapter-Angle50Silver0 to 6AdapterPlug-jackMIL standard productNANA1.2-55 to +85

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials M/N/O M/N/O N
Number Of Pins 1 Protection function (environmentally resistant) NA Product name display NA