(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard ø8 round LED bracket from the DB-1-N series.
· A safe product made in Japan.
Part Number |
---|
DB-1-N-BR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Element color | Main Body Color |
---|---|---|---|---|---|---|---|---|---|
฿ 123.61 ฿ 81.82 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | 10 | Red | Red | Black |
Loading...
Mounting Hole Size | φ 8.1 | Shape | Round | Protection function (environmentally resistant) | NA |
---|---|---|---|---|---|
Light Source | LED | Dimension vertical(mm) | 11 | Dimension width(mm) | 11 |
Dimension depth(mm) | 33.1 | Product overview | The color of the element is the same as the color of the emitted light. |
Please check the type/dimensions/specifications of the part DB-1-N-BR in the DB-1-N Series series.
Part Number |
---|
DB-1-N-BG |
DB-1-N-CHG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color | Element color | Main Body Color |
---|---|---|---|---|---|---|---|---|
฿ 136.13 | 1 Piece(s) | Same day | 10 | Green | Green | Black | ||
฿ 85.84 | 1 Piece(s) | Same day | 10 | Green | Green | Chromium |
How can we improve?
How can we improve?