1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DB-17-N Series

SIGNAL TOWER BUZZER PILOT LAMP

DB-17-N Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A ø7 two-color light emitting round LED bracket from the DB-17-N series.
· The element is white. Emits red and green light.
· A safe product made in Japan.

 
Part Number
DB-17-N-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 157.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 98 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 7.1 Shape Round Color Red/Green
Protection function (environmentally resistant) NA Light Source LED Dimension vertical(mm) 10
Dimension width(mm) 10 Dimension depth(mm) 34.2 Element color White
Main Body Color Black Product overview Red, green/two-color light emission

Please check the type/dimensions/specifications of the part DB-17-N-B in the DB-17-N Series series.