1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BN-9-D Series (BN-9-D1-C)

SIGNAL TOWER BUZZER PILOT LAMP

BN-9-D Series (BN-9-D1-C)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ø7 BN-9-D series small neon bracket. A safe product made in Japan with a 60 mm (approx.) lead wire.

 
Part Number
BN-9-D1-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Rated Voltage
(V)

฿ 212.66

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 5 Day(s) -[Other] Transparency[Other] AC110

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 7.2 × 7.7 mm Shape Round Protection function (environmentally resistant) NA
Light Source Neon bulb Dimension vertical(mm) 8.5 Dimension width(mm) 8.5
Dimension depth(mm) 88

Please check the type/dimensions/specifications of the part BN-9-D1-C in the BN-9-D Series series.

Products with similar specification

Part Number
BN-9-D1-G
BN-9-D1-OR
BN-9-D1-R
BN-9-D2-C
BN-9-D2-G
BN-9-D2-OR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Rated Voltage
(V)

฿ 161.77

1 Piece(s) Available 5 Day(s) -Green[Other] AC110

฿ 113.91

1 Piece(s) 6 Day(s) -[Other] Orange[Other] AC110

฿ 141.14

1 Piece(s) Available 5 Day(s) 10Red[Other] AC110

฿ 113.91

1 Piece(s) 6 Day(s) -[Other] Transparency[Other] AC220

฿ 147.57

1 Piece(s) 6 Day(s) -Green[Other] AC220

฿ 113.91

1 Piece(s) 6 Day(s) -[Other] Orange[Other] AC220