1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Neon Bracket, BN-60 Series (BN-60-1-C)

SIGNAL TOWER BUZZER PILOT LAMP

Neon Bracket, BN-60 Series (BN-60-1-C)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A neon bracket which can be equipped in a single-action. A safe and reliable made in Japan products.

 
Part Number
BN-60-1-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)

฿ 121.37

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Available 5 Day(s) [Other] Transparency[Other] AC100 to 125

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 9.5 × 10.8mm Shape Round Protection function (environmentally resistant) NA
Light Source Neon bulb Dimension vertical(mm) 12.5 Dimension width(mm) 12.5
Dimension depth(mm) 43

Please check the type/dimensions/specifications of the part BN-60-1-C in the Neon Bracket, BN-60 Series series.

Products with similar specification

Part Number
BN-60-1-G
BN-60-1-OR
BN-60-1-R
BN-60-2-C
BN-60-2-G
BN-60-2-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Rated Voltage
(V)

฿ 148.51

1 Piece(s) Available 5 Day(s) Green[Other] AC100 to 125

฿ 121.37

1 Piece(s) Available 5 Day(s) [Other] Orange[Other] AC100 to 125

฿ 433.84

1 Piece(s) 6 Day(s) Red[Other] AC100 to 125

฿ 449.64

1 Piece(s) 6 Day(s) [Other] Transparency[Other] AC200 to 250

฿ 237.50

1 Piece(s) 5 Day(s) Green[Other] AC200 to 250

฿ 139.49

1 Piece(s) 6 Day(s) Red[Other] AC200 to 250