1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

BN-51 Series

SIGNAL TOWER BUZZER PILOT LAMP

BN-51 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 114.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round neon bracket with single-action mounting. Made in Japan for safety and reliability.

Part Number
BN-51-1-OR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 114.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 6 Day(s)

Loading...

  1. 1
 

Basic Information

Mounting Hole Size 10 x 23.5mm Shape Square Color Orange
Rated Voltage(V) AC100 to 125 Protection function (environmentally resistant) NA Light Source Neon bulb
Dimension vertical(mm) 12 Dimension width(mm) 26.5 Dimension depth(mm) 25

Please check the type/dimensions/specifications of the part BN-51-1-OR in the BN-51 Series series.