(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A ø9 round neon bracket. A safe product with a brass main body made in Japan.
Part Number |
---|
BN-3802-1-C |
BN-3802-1-G |
BN-3802-1-OR |
BN-3802-1-R |
BN-3802-2-C |
BN-3802-2-G |
BN-3802-2-OR |
BN-3802-2-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Rated Voltage (V) |
---|---|---|---|---|---|---|---|---|
฿ 200.97 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | [Other] Transparency | [Other] AC100 to 125 | |
฿ 372.08 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | 10 | Green | [Other] AC100 to 125 | ||
฿ 352.50 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 5 Day(s) | 10 | [Other] Orange | [Other] AC100 to 125 | ||
฿ 183.44 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 5 Day(s) | 10 | Red | [Other] AC100 to 125 | ||
฿ 217.01 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 6 Day(s) | - | [Other] Transparency | [Other] AC200 to 250 | ||
฿ 227.51 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Available | 5 Day(s) | - | Green | [Other] AC200 to 250 | |
฿ 195.31 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 6 Day(s) | - | [Other] Orange | [Other] AC200 to 250 | ||
฿ 352.50 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 5 Day(s) | 10 | Red | [Other] AC200 to 250 |
Loading...
Mounting Hole Size | Ø9.2 | Shape | Round | Protection function (environmentally resistant) | NA |
---|---|---|---|---|---|
Light Source | Neon bulb | Dimension vertical(mm) | 11 | Dimension width(mm) | 11 |
Dimension depth(mm) | 42 |
How can we improve?
How can we improve?