(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø15 diamond shaped neon bracket. Includes 187 tab terminal also used for soldering. Made in Japan for safety and reliability.
Part Number |
---|
BN-23-1-C |
BN-23-1-G |
BN-23-1-OR |
BN-23-1-R |
BN-23-2-C |
BN-23-2-G |
BN-23-2-OR |
BN-23-2-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Rated Voltage (V) |
---|---|---|---|---|---|---|---|---|
฿ 175.01 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 5 Day(s) | 10 | [Other] Transparency | [Other] AC100 to 125 | ||
฿ 392.92 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 5 Day(s) | 10 | Green | [Other] AC100 to 125 | ||
฿ 220.36 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 5 Day(s) | 10 | [Other] Orange | [Other] AC100 to 125 | ||
฿ 198.36 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 5 Day(s) | 10 | Red | [Other] AC100 to 125 | ||
฿ 213.64 ฿ 118.78 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | - | [Other] Transparency | [Other] AC200 to 250 | ||
฿ 237.16 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | Green | [Other] AC200 to 250 | |
฿ 220.36 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 5 Day(s) | 10 | [Other] Orange | [Other] AC200 to 250 | ||
฿ 219.35 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Available | 5 Day(s) | 10 | Red | [Other] AC200 to 250 |
Loading...
Mounting Hole Size | 13.5 mm × φ15.2 | Shape | Round | Protection function (environmentally resistant) | NA |
---|---|---|---|---|---|
Light Source | Neon bulb | Dimension vertical(mm) | 20.8 | Dimension width(mm) | 20.8 |
Dimension depth(mm) | 41.9 |
How can we improve?
How can we improve?