1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two-row Relay Terminal Block, ML-900 Series

Two-row Relay Terminal Block, ML-900 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 254.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard 600 V-60 A product, relay terminal block ML-900 series. C-UL standard certified Japanese manufactured product that is both safe and reliable.

 
Part Number
ML-900-2P
ML-900-3P
ML-900-4P
ML-900-5P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)

฿ 254.01

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -2

฿ 360.09

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 103

฿ 459.03

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -4

฿ 349.61

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment. Parts/Completed products Assembled product
Screw Size M5 Number of input/outputs 1 to 1 Rated current (JIS)(A) 60
Rated current (UL)(A) 60 Specifications For Relay / Double Raw Type Rated Voltage(V) 600
Main insulation material P.B.T.(UL94V-0) Standard UL Terminal screw Angular washer attached screw/M5 x 12
Pitch Between Terminals(mm) 15 Cover (accessory) Sold Separately Nameplate (included) Sold Separately
Passage Applicable