1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ML-5200-M4 Series

ML-5200-M4 Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 610.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ML-5200-M4 series through type terminal block for high-power electrics.
· Each unit is individually and strictly controlled. Can be equipped with an L shaped protective cover.
· A safe and secure product made in Japan.

 
Part Number
ML-5200-M4-2P
ML-5200-M4-3P
ML-5200-M4-4P
ML-5200-M4-5P
ML-5200-M4-6P
ML-5200-M4-7P
ML-5200-M4-8P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)

฿ 610.53

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 102

฿ 817.64

TERMINAL BLOCK TERMINAL 1 Piece(s) 98 Day(s) 103

฿ 902.97

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 104

฿ 1,025.89

TERMINAL BLOCK TERMINAL 1 Piece(s) Available 5 Day(s) -5

฿ 1,553.59

TERMINAL BLOCK TERMINAL 1 Piece(s) 98 Day(s) 106

฿ 2,166.69

TERMINAL BLOCK TERMINAL 1 Piece(s) 98 Day(s) -7

฿ 1,896.04

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) -8

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment. Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (JIS)(A) 30
Rated current (UL)(A) 30 Specifications For Relay / High Capacity Type / Through Type Rated Voltage(V) 600
Main insulation material P.B.T.(UL94V-0) Standard UL/CSA/TUV Terminal screw M4 x 8
Pitch Between Terminals(mm) 13 Cover (accessory) Sold Separately Nameplate (included) NA
Passage Applicable