(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ML-51-S1AXS series soldering through type terminal block. Includes an insulating wall on the rear surface of the terminal block. Prevents shorting on the terminal block rear surface Made in Japan.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) |
---|---|---|---|---|---|---|
฿ 194.10 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 1 | ||
฿ 256.77 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 2 | ||
฿ 228.17 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 3 | ||
฿ 274.69 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 4 | ||
฿ 319.43 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 5 | ||
฿ 421.39 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 6 | ||
฿ 530.63 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 7 | ||
฿ 568.80 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 8 | ||
฿ 459.03 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 9 | ||
฿ 473.24 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | 10 | ||
฿ 513.47 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 11 | ||
฿ 552.83 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 12 | ||
฿ 591.36 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 13 | ||
฿ 631.59 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 14 | ||
฿ 670.11 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 15 | ||
฿ 710.29 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 16 | ||
฿ 749.69 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 17 | ||
฿ 788.21 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 18 | ||
฿ 828.39 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 19 | ||
฿ 867.80 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | 20 |
Loading...
Wiring Method | Screw | Mounting Method | Soldering | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M4 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 15 |
Rated current (UL)(A) | 15 | Rated Voltage(V) | 250 | Main insulation material | P.B.T.(UL94V-0) |
Standard | UL | Terminal screw | Sems screw / M4 ×8 | Pitch Between Terminals(mm) | 10.16 |
Cover (accessory) | Sold Separately | Nameplate (included) | Sold Separately | Passage | Applicable |
How can we improve?
How can we improve?