(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ML-5000-M8 series through type terminal block for high-power electrics. Each unit is individually and strictly controlled. Can be equipped with an L shaped protective cover. Safe and secure. Made in Japan
Wiring Method | Screw | Mounting Method | Direct attachment. | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M8 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 150 |
Rated current (UL)(A) | 150 | Specifications | For Relay / High Capacity Type / Through Type | Rated Voltage(V) | 600 |
Main insulation material | P.B.T.(UL94V-0) | Standard | UL/C-UL/TUV | Terminal screw | M8 x 15 (Hex Screw) |
Pitch Between Terminals(mm) | 27 | Cover (accessory) | Sold Separately | Nameplate (included) | NA |
Passage | Applicable |
Please check the type/dimensions/specifications of the part ML-5000-M8-1P in the ML-5000-M8 Series series.
Part Number |
---|
ML-5000-M8-2P |
ML-5000-M8-3P |
ML-5000-M8-4P |
ML-5000-M8-5P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Poles (Pole) |
---|---|---|---|---|---|
฿ 1,103.13 | 1 Piece(s) | 6 Day(s) | 2 | ||
฿ 2,265.81 | 1 Piece(s) | 5 Day(s) | 3 | ||
฿ 2,052.44 | 1 Piece(s) | 98 Day(s) | 4 | ||
฿ 2,377.46 | 1 Piece(s) | 98 Day(s) | 5 |
How can we improve?
How can we improve?