1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ML-41-S1AXS Series (ML-41-S1AXS-1P)

TERMINAL BLOCK TERMINAL

ML-41-S1AXS Series (ML-41-S1AXS-1P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ML-41-S1AXS series through type for soldering. Includes an insulating wall on the rear surface of the terminal block. Prevents shorting on the terminal block rear surface A safe product made in Japan.

 
Part Number
ML-41-S1AXS-1P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)

฿ 98.14

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 1

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Soldering Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 10
Rated current (UL)(A) 10 Specifications Solder insertion terminal, dual-purpose Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Standard UL/CSA Terminal screw Sems screw / M3 ×6
Pitch Between Terminals(mm) 7.62 Cover (accessory) Sold Separately Nameplate (included) Sold Separately
Passage Applicable

Please check the type/dimensions/specifications of the part ML-41-S1AXS-1P in the ML-41-S1AXS Series series.

Products with similar specification

Part Number
ML-41-S1AXS-14P
ML-41-S1AXS-15P
ML-41-S1AXS-16P
ML-41-S1AXS-20P
ML-41-S1AXS-2P
ML-41-S1AXS-3P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Poles
(Pole)

฿ 429.73

1 Piece(s) 6 Day(s) 14

฿ 437.24

1 Piece(s) 98 Day(s) 15

฿ 547.43

1 Piece(s) 98 Day(s) 16

฿ 522.70

1 Piece(s) 6 Day(s) 20

฿ 127.44

1 Piece(s) 5 Day(s) 2

฿ 156.34

1 Piece(s) 98 Day(s) 3