(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 250V-6A relay terminal block. Part of the ML-3391 series. Can be equipped with a cover. A safe product made in Japan.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) |
---|---|---|---|---|---|---|---|
฿ 106.77 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 1 | ||
฿ 99.61 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | |
฿ 121.85 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | |
฿ 263.16 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | 10 | 4 | ||
฿ 332.50 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | - | 5 | ||
฿ 253.34 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 10 | 6 | ||
฿ 515.47 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | 7 | ||
฿ 220.82 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Available | 5 Day(s) | - | 8 | |
฿ 422.16 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 9 | ||
฿ 405.45 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 98 Day(s) | - | 10 | ||
฿ 454.80 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 11 | ||
฿ 493.39 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 12 | ||
฿ 533.56 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 13 | ||
฿ 572.91 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 14 | ||
฿ 384.91 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 15 | ||
฿ 651.67 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 16 | ||
฿ 709.46 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 17 | ||
฿ 743.00 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 18 | ||
฿ 776.47 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 6 Day(s) | - | 19 | ||
฿ 810.00 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | - | 20 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment. | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M3 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 6 |
Rated current (UL)(A) | 6 | Specifications | For Relay / Double Raw Type | Rated Voltage(V) | 250 |
Main insulation material | Phenol (UL94V-0) | Terminal screw | M3 x 6 | Pitch Between Terminals(mm) | 9.5 |
Cover (accessory) | Sold Separately | Nameplate (included) | NA | Passage | Applicable |
How can we improve?
How can we improve?