1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ML-2015 Series

ML-2015 Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 59.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 250V-6A relay terminal block. Part of the ML-2015 series. Can be equipped with a transparent cover. A safe product made in Japan.

 
Part Number
ML-2015-1P
ML-2015-2P
ML-2015-3P
ML-2015-4P
ML-2015-5P
ML-2015-6P
ML-2015-7P
ML-2015-8P
ML-2015-9P
ML-2015-10P
ML-2015-11P
ML-2015-12P
ML-2015-13P
ML-2015-14P
ML-2015-15P
ML-2015-16P
ML-2015-17P
ML-2015-18P
ML-2015-19P
ML-2015-20P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)

฿ 137.79

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -1

฿ 59.07

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 102

฿ 87.54

TERMINAL BLOCK TERMINAL 1 Piece(s) Available 5 Day(s) -3

฿ 78.42

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 104

฿ 478.59

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) -5

฿ 503.14

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) -6

฿ 529.16

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) -7

฿ 323.25

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) -8

฿ 223.00

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -9

฿ 322.90

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -10

฿ 326.94

TERMINAL BLOCK TERMINAL 1 Piece(s) 98 Day(s) -11

฿ 383.16

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -12

฿ 414.17

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -13

฿ 431.37

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -14

฿ 447.29

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -15

฿ 462.39

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -16

฿ 477.47

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -17

฿ 499.20

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -18

฿ 520.17

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -19

฿ 540.26

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -20

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment. Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 6
Rated current (UL)(A) 6 Specifications For relay/single column type Rated Voltage(V) 250
Main insulation material Phenol (UL94V-0) Terminal screw M3 x 6 Pitch Between Terminals(mm) 11
Cover (accessory) Sold Separately Nameplate (included) NA Passage Applicable