1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lug Terminal Block, ML-18 Series

Lug Terminal Block, ML-18 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is lag terminal block ML-18 series. A safe and reliable made in Japan products.

 
Part Number
ML-18-3P
ML-18-5P
ML-18-10P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)

฿ 230.76

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 3

฿ 361.54

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 5

฿ 242.67

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Wiring Method Lug terminal Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 10 Rated current (UL)(A) 10
Rated Voltage(V) 125 Main insulation material (Main body) P.B.T.(UL94V-0) Pitch Between Terminals(mm) 9
Passage Applicable Cover (accessory) NA Nameplate (included) NA