(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 380V-25A 8.1 mm pitch relay terminal block. Part of the ML-150-S series. Equipped with retaining screw. A reliable product made in Japan.
Wiring Method | Push tightening type/tuck type | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M2.5 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 25 |
Rated current (UL)(A) | 25 | Rated Voltage(V) | 380 | Main insulation material (Main body) | P.P.(UL94V-0) |
Terminal screw | Retaining Screw | Pitch Between Terminals(mm) | 8.1 | Cover (accessory) | NA |
Nameplate (included) | NA |
Please check the type/dimensions/specifications of the part ML-150-S-2P in the ML-150-S Series series.
Part Number |
---|
ML-150-S-11P |
ML-150-S-12P |
ML-150-S-1P |
ML-150-S-3P |
ML-150-S-4P |
ML-150-S-5P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) |
---|---|---|---|---|---|---|
฿ 456.51 | 1 Piece(s) | 6 Day(s) | - | 11 | ||
฿ 159.24 | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | |
฿ 68.89 | 1 Piece(s) | 6 Day(s) | - | 1 | ||
฿ 156.69 | 1 Piece(s) | 6 Day(s) | - | 3 | ||
฿ 143.47 | 1 Piece(s) | 6 Day(s) | 10 | 4 | ||
฿ 240.83 | 1 Piece(s) | 5 Day(s) | - | 5 |
How can we improve?
How can we improve?