1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ML-150-M Series

ML-150-M Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 74.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 380V-35A 8.45 mm pitch relay terminal block. Part of the ML-150-M series. Equipped with retaining screw. A reliable product made in Japan.

 
Part Number
ML-150-M-1P
ML-150-M-2P
ML-150-M-3P
ML-150-M-4P
ML-150-M-5P
ML-150-M-6P
ML-150-M-7P
ML-150-M-8P
ML-150-M-9P
ML-150-M-10P
ML-150-M-11P
ML-150-M-12P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)

฿ 74.06

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -1

฿ 365.47

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -2

฿ 168.79

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -3

฿ 157.93

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -4

฿ 301.87

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) -5

฿ 223.00

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 106

฿ 342.69

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -7

฿ 387.50

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -8

฿ 422.16

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -9

฿ 540.67

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day -10

฿ 461.56

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -11

฿ 488.16

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 1012

Loading...

  1. 1

Basic Information

Wiring Method Push tightening type/tuck type Mounting Method Direct attachment Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 35
Rated current (UL)(A) 35 Rated Voltage(V) 380 Main insulation material (Main body) P.P.(UL94V-0)
Terminal screw Retaining Screw Pitch Between Terminals(mm) 8.45 Cover (accessory) NA
Nameplate (included) NA