1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ML-11-30F Series (Part Number)

ML-11-30F Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 661.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard product 250V-30A relay terminal block. Part of the ML-11-30F series. Equipped with a transparent cover and name plate. A safe product made in Japan.

 
Part Number
ML-11-30F-2P
ML-11-30F-3P
ML-11-30F-4P
ML-11-30F-5P
ML-11-30F-6P
ML-11-30F-7P
ML-11-30F-8P
ML-11-30F-9P
ML-11-30F-10P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)

฿ 687.50

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) -2

฿ 943.00

TERMINAL BLOCK TERMINAL 1 Piece(s) 14 Day(s) 103

฿ 661.71

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 104

฿ 1,174.37

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -5

฿ 840.13

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) 106

฿ 1,368.70

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -7

฿ 1,075.53

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 108

฿ 1,212.07

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -9

฿ 1,880.49

TERMINAL BLOCK TERMINAL 1 Piece(s) 6 Day(s) -10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment. Parts/Completed products Assembled product
Screw Size M5 Number of input/outputs 1 to 1 Rated current (JIS)(A) 30
Rated current (UL)(A) 30 Specifications For Relay / Double Raw Type Rated Voltage(V) 250
Main insulation material Body: Phenol (UL94V-0) / Cover: P.V.C. (UL94V-0) Terminal screw M5 x 12 Pitch Between Terminals(mm) 15
Cover (accessory) Available Nameplate (included) NA Passage Applicable