1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ML-100-BS Series

ML-100-BS Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,223.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ML-100-BS series two-piece terminal block. The terminal number is displayed on the main body. The contacts are gold plated for increased contact reliability. A safe product made in Japan

 
Part Number
ML-100-BS-12P
ML-100-BS-36P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)

฿ 1,223.59

TERMINAL BLOCK TERMINAL 1 Piece(s) 98 Day(s) 12

฿ 2,466.54

TERMINAL BLOCK TERMINAL 1 Piece(s) 98 Day(s) 36

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 7
Rated current (UL)(A) 7 Specifications Two-Piece Connector Type Terminal Block Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Standard UL Terminal screw Angular washer attached screw/M3 x 7.2
Pitch Between Terminals(mm) 7.62 Cover (accessory) Sold Separately Nameplate (included) Sold Separately
Passage Applicable