1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ML-100-AJ Series

ML-100-AJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 727.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Receptacle side for the ML-100-AS series. A safe product made in Japan.

 
Part Number
ML-100-AJ-12P
ML-100-AJ-20P
ML-100-AJ-36P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)

฿ 727.84

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 12

฿ 940.50

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 20

฿ 1,302.46

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 36

Loading...

  1. 1

Basic Information

Wiring Method Other Mounting Method PCB Parts/Completed products Assembled product
Rated current (JIS)(A) 7 Rated current (UL)(A) 7 Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Standard UL Pitch Between Terminals(mm) 7.62
Cover (accessory) Sold Separately Nameplate (included) Sold Separately Passage Fail