1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F-75

FUSE HOLDER

F-75
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

F-75 is an electric shock-preventing fuse holder conforming to ⌀5.2 × 20 mm. UL and CSA certified. A safe and reliable product made in Japan.

 
Part Number
F-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 84.16

FUSE HOLDER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Compatible Size φ 5.2 × 20 mm Mounting Type Panel Mount Rated Current(A) 10
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Main insulation material (knob) P.B.T.(UL94V-0) Terminal metal fittings Solder terminal Type Screw type/electric shock prevention type
Main Body Color Black Acquisition of Standard Approval UL/CSA Special notes Cylindrical type
Mounting Plate Thickness(mm) 3.5MAX Precautions Low terminals are adjustable, so make sure to take considerations to prevent the terminal from moving. Also, make sure the terminals will not receive tension after wiring.

Please check the type/dimensions/specifications of the part F-75 in the F-75 series.