1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F-7175

FUSE HOLDER

F-7175
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

F-7175 is a fuse holder for screw-type relays conforming to ⌀5.2 × 20 mm. A safe and reliable product made in Japan.

 
Part Number
F-7175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 71.41

FUSE HOLDER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Compatible Size φ 5.2 × 20 mm Mounting Type Relay mount Rated Current(A) 3
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Terminal metal fittings Solder terminal Type Relay type/screw type Main Body Color Black
Precautions When using, ensure that lead wires will not receive tension after wiring.

Please check the type/dimensions/specifications of the part F-7175 in the F-7175 series.