1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F-7159

FUSE HOLDER

F-7159
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 898.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

F-7159 is a 250-V, 30-A, screw series fuse holder, conforming to ⌀10.31 × 38.1 mm. A safe and reliable product made in Japan.

 
Part Number
F-7159
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 898.33

FUSE HOLDER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Compatible Size φ 10.31 × 38.1 mm Mounting Type Panel Mount Rated Current(A) 30
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Main insulation material (knob) Epoxy (UL94V-0) Terminal metal fittings Solder terminal Type Screw Type
Main Body Color Black Special notes Cylindrical type Mounting Plate Thickness(mm) 5MAX
Precautions Low terminals are adjustable, so make sure to take considerations to prevent the terminal from moving. Also, make sure the terminals will not receive tension after wiring.

Please check the type/dimensions/specifications of the part F-7159 in the F-7159 series.