1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F-7135

FUSE HOLDER

F-7135
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 220.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

F-7135 is a 250-V, 20-A, screwed horizontal relay model conforming to ⌀10.31 × 38.1 mm. A safe and reliable product made in Japan.

 
Part Number
F-7135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 220.26

FUSE HOLDER 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Compatible Size φ 10.31 × 38.1 mm Mounting Type Direct Attachment Rated Current(A) 20
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Terminal metal fittings Screw tightening terminal (M4) Type Horizontal Type Main Body Color Black
Special notes Mounting screw: M4

Please check the type/dimensions/specifications of the part F-7135 in the F-7135 series.