1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F-7111 Series (F-7111-1P)

FUSE HOLDER

F-7111 Series (F-7111-1P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

250 V, 10 A. screwed horizontal relay model. Available in an extensive lineup from 1 to 10 pins. A safe and reliable product made in Japan.

 
Part Number
F-7111-1P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(P)

฿ 176.00

FUSE HOLDER 1 Piece(s) 12 Day(s) 101

Loading...

  1. 1

Basic Information

Compatible Size φ 6.4 × 30 mm/6.35 × 30 mm/6.35 × 31.8 mm Mounting Type Direct Attachment Rated Current(A) 10
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Terminal metal fittings Screw tightening terminal (M3) Type Horizontal Type Main Body Color Black
Special notes Mounting screw: M4

Please check the type/dimensions/specifications of the part F-7111-1P in the F-7111 Series series.

Products with similar specification

Part Number
F-7111-2P
F-7111-3P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of Poles
(P)

฿ 241.39

1 Piece(s) 19 Day(s) 102

฿ 387.61

1 Piece(s) 12 Day(s) 103