1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F-4000-B

FUSE HOLDER

F-4000-B
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 217.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

250 V, 10 A. The F-400-B is a basic standard product conforming to ⌀6.4 × 30 mm. Electric shock preventive type. C-UL standard product made in Japan.

 
Part Number
F-4000-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 217.15

FUSE HOLDER 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Compatible Size φ 6.4 × 30 mm Mounting Type Panel Mount Rated Current(A) 10
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Main insulation material (knob) P.B.T.(UL94V-0) Terminal metal fittings Solder terminal Type Screw type/electric shock prevention type
Main Body Color Black Acquisition of Standard Approval UL/C-UL Special notes Cylindrical type
Mounting Plate Thickness(mm) 4.5MAX Precautions Low terminals are adjustable, so make sure to take considerations to prevent the terminal from moving. Also, make sure the terminals will not receive tension after wiring. Note Old Model: F-7105

Please check the type/dimensions/specifications of the part F-4000-B in the F-4000-B series.