1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F-400-01A2 (Part Number)

FUSE HOLDER

F-400-01A2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 150.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conforms to ⌀5.2 × 20 mm. The F-400-01A2 is an electric shock preventative structure type fuse holder. UL, C-UL, VDE standard product made in Japan.

 
Part Number
F-400-01A2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 150.02

FUSE HOLDER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Compatible Size φ 5.2 × 20 mm Mounting Type Panel Mount Rated Current(A) 10
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) Phenol (UL94V-0)
Main insulation material (knob) P.B.T.(UL94V-0) Terminal metal fittings Solder area combination 187 tab terminal (t0.5) Type Bayonet type/electric shock prevention type
Main Body Color Black Knob/cap color Black Recommended conforming tools Slotted screwdriver
Acquisition of Standard Approval UL/C-UL Special notes Cylindrical type Mounting Plate Thickness(mm) 7.5MAX

Please check the type/dimensions/specifications of the part F-400-01A2 in the F-400-01A2 series.