1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F-3770

FUSE HOLDER

F-3770
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 61.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conforms to ⌀6.4 × 30 mm. The F-3770 is a transparent fuse holder for relays. A safe and reliable product made in Japan.

 
Part Number
F-3770
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 61.69

FUSE HOLDER 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Compatible Size φ 6.4 × 30 mm Mounting Type Relay mount Rated Current(A) 3
Rated Voltage(V) 125 Insulation Resistance(V) DC500 Main insulation material (Main body) AS
Terminal metal fittings Solder terminal Type Relay type/screw type Main Body Color Transparency
Precautions When using, ensure that lead wires will not receive tension after wiring.