1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F-300 Series

F-300 Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 226.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conforms to ⌀5.2 × 20 mm. One-touch fuse tube attachment/removal — no tools required. UL, CSA certified product. A safe and reliable product made in Japan.

 
Part Number
F-300-2P-W
F-300-3P-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(P)

฿ 486.34

FUSE HOLDER 1 Piece(s) 6 Day(s) 2

฿ 226.29

FUSE HOLDER 1 Piece(s) 6 Day(s) 3

Loading...

  1. 1

Basic Information

Compatible Size φ 5.2 × 20 mm Mounting Type Attachment for Circuit Boards Rated Current(A) 5
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) P.B.T.(UL94V-0)
Terminal metal fittings PC terminal Type Horizontal type/electric shock prevention type one-touch detachable Main Body Color White
Acquisition of Standard Approval UL/CSA Precautions Please conduct soldering with the cover removed.