F-130

Brand :
SATOPARTS
Caution
Product Description
F-130 is an electric shock preventative structure type fuse holder. UL, CSA standard product. A safe and reliable product made in Japan.
Features
●Electric shock prevention type.●It is a product that acquired UL standard, CSA standard.
Specification
●Circuit Voltage(V):250●Circuit Current(A):10
●L x W(mm):53 x 20.8
●SPQ(piece):25
●Insulation Resistance: DC500V, 100MΩ or more
●Voltage Resistance: AC2000V(1min)
●Applicable Fuse Tube: 6.4 x 30/6.35 x 30/6.35 x 31.8mm
●Solder Dual Purpose 187 Tab Terminal(t0.5)
Materials
●Main Body: Phenol(UL94V-0)●Knob: P.B.T(UL94V-0)