1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F-115

FUSE HOLDER

F-115
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 167.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conforms to ⌀5.2 × 20 mm. For use with PCBs. One-touch type cap. UL, C-UL standard product. A safe product made in Japan.

 
Part Number
F-115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 167.03

FUSE HOLDER 1 Piece(s) Available 5 Day(s)

Loading...

  1. 1

Basic Information

Compatible Size φ 5.2 × 20 mm Mounting Type Attachment for Circuit Boards Rated Current(A) 6
Rated Voltage(V) 250 Insulation Resistance(V) DC500 Main insulation material (Main body) P.P.S.(UL94V-0)
Main insulation material (knob) P.B.T.(UL94V-0) Terminal metal fittings PC terminal Type One-Touch Type
Main Body Color Black Acquisition of Standard Approval UL/C-UL Special notes Cylindrical type

Please check the type/dimensions/specifications of the part F-115 in the F-115 series.