(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Horizontal bayonet type for PCBs. UL, CSA standard product. A safe and reliable product made in Japan.
Compatible Size | φ 6.4 × 30 mm/6.35 × 30 mm/6.35 × 31.8 mm | Mounting Type | Attachment for Circuit Boards | Rated Current(A) | 10 |
---|---|---|---|---|---|
Rated Voltage(V) | 250 | Insulation Resistance(V) | DC500 | Main insulation material (Main body) | Phenol (UL94V-0) |
Main insulation material (knob) | P.B.T.(UL94V-0) | Terminal metal fittings | PC terminal | Type | Bayonet type |
Main Body Color | Black | Recommended conforming tools | Slotted screwdriver | Acquisition of Standard Approval | UL/CSA |
Special notes | Cylindrical type |
Please check the type/dimensions/specifications of the part F-110 in the F-110 series.
How can we improve?
How can we improve?