1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F-7170 Series

F-7170 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 329.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

⌀15 × 50 mm, F-7170 Series normal blowout B-type fuse tubes. A PSE-marked safe and reliable product made in Japan.

 
Part Number
F-7170-5A
F-7170-10A
F-7170-15A
F-7170-20ASALE
F-7170-30A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)

฿ 348.63

FUSE 1 Piece(s) 5 Day(s) -5

฿ 348.63

FUSE 1 Piece(s) 5 Day(s) -10

฿ 368.67

FUSE 1 Piece(s) 5 Day(s) -15

฿ 457.27

฿ 212.04

FUSE 1 Piece(s) Same day 1020

฿ 329.19

FUSE 1 Piece(s) 5 Day(s) 1030

Loading...

  1. 1

Basic Information

Type Tube Type Rated Voltage(V) AC250 Fusing property B Type
Lead Wire NA Fuse size φ 15 × 50 mm Operating surrounding temperature 25°C
Representative Standard PSE Main insulation material P.B.T.(UL94V-0) Rated block current(A) 2500