1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F-7161 Series

FUSE

F-7161 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 36.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

⌀6.4 × 30 mm, F-7161 Series normal blowout B-type fuse tubes. A PSE-marked safe and reliable product made in Japan.

 
Part Number
F-7161-125V-1.5A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 36.19

฿ 20.63

FUSE 25 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Tube Type Rated Voltage(V) AC125 Rated Current(A) 1.5
Breaking capacity(kA) 0.3 Fusing property B Type Lead Wire NA
Fuse size φ 6.4 × 30 mm Operating surrounding temperature 25°C Representative Standard PSE
Main insulation material Glass Quantity of units ordered 50 Rated block current(A) 300

Please check the type/dimensions/specifications of the part F-7161-125V-1.5A in the F-7161 Series series.