TJ-560 Series

Brand :
SATOPARTS

Caution

    Product Description

    [Features]
    · Standard banana plug, TJ-560 series.
    · TJ-4, TJ-563 compliant.
    · Available in a wide range of 6 colors. A safe product made in Japan.

    Features

    ●4mm Banana Plug 6 Colors Variation
    ●Connection method is soldering.

    Usage

    ●Can be used for various tests/experiments.

    Specification

    ●Rated:30V-3A
    ●Q'ty Per Bag(piece):5
    ●SPQ(bag):10
    ●Voltage Resistance: AC500V(1 min)
    ●Insulation Resistance: DC500V/50MΩ or more

    Materials

    ●Main Insulation Material: High Impact Styrene
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat