(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
▪ Works with the plug of CN-7018.
· A safe and reliable product that is made in Japan and is identical to CN-7017-P, CN-7018-P.
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | CN |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Number Of Pins | 1 | Application | Cable Connection |
Wire connection method | Solder | Connection direction | Straight | Protection function (environmentally resistant) | NA |
Color | Metal | Withstand Voltage(V) | AC500 | Insulation resistance | 500 VDC: 100 MΩ or greater |
Main insulation material | Phenol laminate |
How can we improve?
How can we improve?