C-4-S Series

Brand :
SATOPARTS

Caution

    Product Description

    [Features]
    · A wide range of color variations, optimal clip for continuity checks, etc., C-4-S series.
    · 30V-3A, a safe and reliable product made in Japan.

    Features

    ●Attach to the end of the cable and use it to make lead wires.

    Usage

    ●Test of temporary wiring, models, teaching materials etc.
    ●Energizing(continuity) confirmation etc.

    Specification

    ●Rated(A):3
    ●Total Length(mm):34
    ●Body Diameter(mm):10
    ●Hole Dimension(mm):2.5
    ●Q'ty Per Bag(piece):5
    ●SPQ(bag):20
    ●Voltage Resistance: AC500V(1 min)
    ●Rated Voltage(V): 30
    ●Insulation Resistance: DC500V, 100MΩ or more

    Materials

    ●Cover: Vinyl Chloride(PVC)
    ●Clip Body: Brass
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat