1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

BU-4796-A

CABLE ACCESSARY CABLE BUSH

BU-4796-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 63.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· BU-4796-A cord bushing with nut tightening.
· Safe and reliable product manufactured in Japan.

Part Number
BU-4796-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 63.73

CABLE ACCESSARY CABLE BUSH 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1
 

Basic Information

Mounting Plate Thickness(mm) 1.5(MAX) Outer Diameter(φ/mm) 11 Color Black
Quantity of units ordered(Piece) 100 Main insulation material Body: Phenol (UL94V-0)/Nut: Nylon (UL94V-2) Internal Diameter(φ/mm) 5.8

Please check the type/dimensions/specifications of the part BU-4796-A in the BU-4796-A series.