1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AH164/165/165-2 Series Pilot Light (Part Number)

PUSH-BUTTON SWITCH

AH164/165/165-2 Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 215.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standardized version of high luminance LED model, "Pikari-kun." 3 light source types are available (LED, incandescent, neon).

Part Number
AH165-ZT1SE3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class/Structure Rated voltage (other) Note

฿ 743.33

PUSH-BUTTON SWITCH 1 Piece(s) 18 Day(s) [Elongated] Elongated flat shapeBlueDC24[Available] IP65F[LED] LEDCE / UL / TUV / CCC / CSA182438Oil-resistant/lockable terminal--

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2

Please check the type/dimensions/specifications of the part AH165-ZT1SE3 in the AH164/165/165-2 Series Pilot Light series.

Products with similar specification

Part Number
AH164-ZGK1
AH164-ZGM
AH164-ZGM3
AH165-ZT1SE5
AH165-ZT1WE
AH165-ZT1YE5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class/Structure Rated voltage (other) Note

฿ 330.00

1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesGreen[Other] Other[Available] IP40NeonCE / UL / CCC / TUV / CSA181834Enclosed typeAC120V-

฿ 660.00

1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesGreen[Other] AC220[Available] IP40White heatCE / UL / CCC / TUV / CSA412072Enclosed type-With transformer

฿ 743.33

1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesGreen[Other] AC220[Available] IP40[LED] LEDCE / UL / CCC / TUV / CSA412072Enclosed type-With transformer

฿ 398.33

1 Piece(s) 18 Day(s) [Elongated] Elongated flat shapeBlueAC/DC24[Available] IP65F[LED] Blinking LEDCE / UL / CCC / TUV / CSA182438Oil-resistant/lockable terminal--

฿ 243.33

1 Piece(s) 18 Day(s) [Elongated] Elongated flat shape[White] Milk WhiteAC/DC24[Available] IP65FWhite heatCE / UL / CCC / TUV / CSA182438Oil-resistant/lockable terminal--

฿ 398.33

1 Piece(s) 18 Day(s) [Elongated] Elongated flat shapeYellowAC/DC24[Available] IP65F[LED] Blinking LEDCE / UL / CCC / TUV / CSA182438Oil-resistant/lockable terminal--