1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AH164/165/165-2 Series Pilot Light (Part Number)

PUSH-BUTTON SWITCH

AH164/165/165-2 Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 215.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standardized version of high luminance LED model, "Pikari-kun." 3 light source types are available (LED, incandescent, neon).

Part Number
AH165-ZTGE2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class/Structure Rated voltage (other) Note

฿ 370.00

PUSH-BUTTON SWITCH 1 Piece(s) 19 Day(s) [Elongated] Elongated flat shapeGreenDC24[Available] IP65F[LED] Blinking LEDCE / UL / TUV / CCC / CSA182434Oil proof type--

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2

Please check the type/dimensions/specifications of the part AH165-ZTGE2 in the AH164/165/165-2 Series Pilot Light series.

Products with similar specification

Part Number
AH164-ZGK1
AH164-ZGM
AH164-ZGM3
AH165-ZTGM3
AH165-ZTOAA3
AH165-ZTOE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Model Class/Structure Rated voltage (other) Note

฿ 330.00

1 Piece(s) 18 Day(s) [Round] Circular Protruding TypesGreen[Other] Other[Available] IP40NeonCE / UL / CCC / TUV / CSA181834Enclosed typeAC120V-

฿ 640.00

1 Piece(s) 19 Day(s) [Round] Circular Protruding TypesGreen[Other] AC220[Available] IP40White heatCE / UL / CCC / TUV / CSA412072Enclosed type-With transformer

฿ 725.00

1 Piece(s) 19 Day(s) [Round] Circular Protruding TypesGreen[Other] AC220[Available] IP40[LED] LEDCE / UL / CCC / TUV / CSA412072Enclosed type-With transformer

฿ 775.00

1 Piece(s) 19 Day(s) [Elongated] Elongated flat shapeGreen[Other] AC220[Available] IP65F[LED] LEDCE / UL / CCC / TUV / CSA412472Oil proof type-With transformer

฿ 370.00

1 Piece(s) 19 Day(s) [Elongated] Elongated flat shape[Other] Orange[Other] Other[Available] IP65F[LED] LEDCE / UL / CCC / TUV / CSA182434Oil proof typeDC5V-

฿ 286.67

1 Piece(s) 19 Day(s) [Elongated] Elongated flat shape[Other] OrangeAC/DC24[Available] IP65FWhite heatCE / UL / CCC / TUV / CSA182434Oil proof type--