(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standardized version of high luminance LED model, "Pikari-kun." 3 light source types are available (LED, incandescent, neon).
Part Number |
---|
AH165-ZTGE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class/Structure | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 335.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 19 Day(s) | [Elongated] Elongated flat shape | Green | AC/DC24 | [Available] IP65F | White heat | CE / UL / TUV / CCC / CSA | 18 | 24 | 34 | Oil proof type | - | - |
Loading...
Mounting Hole Size | φ 16.2 |
---|
Please check the type/dimensions/specifications of the part AH165-ZTGE in the AH164/165/165-2 Series Pilot Light series.
Part Number |
---|
AH164-ZGK1 |
AH164-ZGM |
AH164-ZGM3 |
AH165-ZTGE2 |
AH165-ZTGM3 |
AH165-ZTOAA3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class/Structure | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 330.00 | 1 Piece(s) | 18 Day(s) | [Round] Circular Protruding Types | Green | [Other] Other | [Available] IP40 | Neon | CE / UL / CCC / TUV / CSA | 18 | 18 | 34 | Enclosed type | AC120V | - | ||
฿ 773.33 | 1 Piece(s) | 19 Day(s) | [Round] Circular Protruding Types | Green | [Other] AC220 | [Available] IP40 | White heat | CE / UL / CCC / TUV / CSA | 41 | 20 | 72 | Enclosed type | - | With transformer | ||
฿ 880.00 | 1 Piece(s) | 19 Day(s) | [Round] Circular Protruding Types | Green | [Other] AC220 | [Available] IP40 | [LED] LED | CE / UL / CCC / TUV / CSA | 41 | 20 | 72 | Enclosed type | - | With transformer | ||
฿ 440.00 | 1 Piece(s) | 19 Day(s) | [Elongated] Elongated flat shape | Green | DC24 | [Available] IP65F | [LED] Blinking LED | CE / UL / CCC / TUV / CSA | 18 | 24 | 34 | Oil proof type | - | - | ||
฿ 933.33 | 1 Piece(s) | 19 Day(s) | [Elongated] Elongated flat shape | Green | [Other] AC220 | [Available] IP65F | [LED] LED | CE / UL / CCC / TUV / CSA | 41 | 24 | 72 | Oil proof type | - | With transformer | ||
฿ 440.00 | 1 Piece(s) | 19 Day(s) | [Elongated] Elongated flat shape | [Other] Orange | [Other] Other | [Available] IP65F | [LED] LED | CE / UL / CCC / TUV / CSA | 18 | 24 | 34 | Oil proof type | DC5V | - |
How can we improve?
How can we improve?