(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standardized version of high luminance LED model, "Pikari-kun." 3 light source types are available (LED, incandescent, neon).
Part Number |
---|
AH164-ZWH |
AH164-ZWM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Model Class/Structure | Rated voltage (other) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 640.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 19 Day(s) | [Round] Circular Protruding Types | [White] Milk White | [Other] AC110 | [Available] IP40 | White heat | CE / UL / TUV / CCC / CSA | 41 | 20 | 72 | Enclosed type | - | With transformer | ||
฿ 640.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 19 Day(s) | [Round] Circular Protruding Types | [White] Milk White | [Other] AC220 | [Available] IP40 | White heat | CE / UL / TUV / CCC / CSA | 41 | 20 | 72 | Enclosed type | - | With transformer |
Loading...
Mounting Hole Size | φ 16.2 |
---|
How can we improve?
How can we improve?