LED Indicator Light DO8 Series

Brand :
SAKAZUME ELECTRIC

Caution

    Product Description

    Directly connected to AC100V or 200V power supply. Low heat generation, long life and high luminance lighting

    External appearance of the products

    DO8 series

    DO8 series

    1. 1. Dual voltage (can be used with international voltage.)
    2. 100 V AC: (100 V AC to 120 V AC±10%)
      200 V AC: (200 V AC to 230 V AC±10%)
    3. 2. Low heat generation, long lifespan, and ultra-high luminance lighting
    4. 3. Emits 5 different colors; red, green, orange, blue, and white

    Electrical performance

    Between live parts and earth
    • Dielectric strength: No abnormalities with 2 kV for 1 min
    • Insulation resistance with 500 V ohmmeter: 100 MΩ or more
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat