1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper, Stripping Tool For PVC Cables

Wire Stripper, Stripping Tool For PVC Cables
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,076.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A PVC cable stripper with a special blade design, which can strip sheathing from single wires, twisted wires and thin twisted wires without damaging the core wires.

Features

●Unique sliding auto alignment blades aligned vertically is unnecessary for adjustment of cable sizes and slides according to the roundness of the core wire and can be stripped without damaging the core wire.
●Intermediate strips leaving the stripped insu

Specification

●Compatible Cable(mm2):0.08 to 10
●Total Length(mm):190
●SPQ(piece):1
Part Number
9005000000
STRIPAX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFeatures Trusco Code

฿ 3,076.45

TOOL FOR WIIRING OPTION 1 Piece(s) 1 Day(s) Cut & strip type-

฿ 3,095.61

TOOL FOR WIIRING OPTION 1 Piece(s) 5 Day(s) Cut and strip type449-6019

Loading...

  1. 1

Basic Information

Model STRIPAX Conforming wire size(mm2) 0.08 to 6