(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Name plate for ø30 series that is made of aluminum and has an adhesive tape on the back.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Apply | Text specifications |
---|---|---|---|---|---|---|---|---|
฿ 110.00 ฿ 60.01 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | CQ type | Dedicated UCSQO Type Cam Switch | No text | ||
฿ 110.00 ฿ 94.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | CQ type | Dedicated UCSQO Type Cam Switch | No text | ||
฿ 130.00 ฿ 110.99 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | CQ type | Dedicated UCSQO Type Cam Switch | OFF ON | ||
฿ 130.00 ฿ 110.99 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | CQ type | Dedicated UCSQO Type Cam Switch | OFF ON | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQ type | Dedicated UCSQO Type Cam Switch | HAND AUTO | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQ type | Dedicated UCSQO Type Cam Switch | Off/ On | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQ type | Dedicated UCSQO Type Cam Switch | Off/ On | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQ type | Dedicated UCSQO Type Cam Switch | Manual/ Off/ Automatic | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQ type | Dedicated UCSQO Type Cam Switch | Manual/ Off/ Automatic | ||
฿ 110.00 ฿ 94.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | CQM type | Dedicated UCSQO Type Cam Switch | No text | ||
฿ 110.00 ฿ 94.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | CQM type | Dedicated UCSQO Type Cam Switch | No text | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQM type | Dedicated UCSQO Type Cam Switch | OFF ON | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQM type | Dedicated UCSQO Type Cam Switch | OFF ON | ||
฿ 130.00 ฿ 110.99 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | CQM type | Dedicated UCSQO Type Cam Switch | Off/ On | ||
฿ 130.00 ฿ 110.99 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | CQM type | Dedicated UCSQO Type Cam Switch | Off/ On | ||
฿ 110.00 ฿ 94.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | CQN type | ACSNO・ACSNK Type Cam Switch, φ30 Selector Switch, AC Type Cam Switch | No text | ||
฿ 110.00 ฿ 94.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | CQN type | ACSNO・ACSNK Type Cam Switch, φ30 Selector Switch, AC Type Cam Switch | No text | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQN type | ACSNO・ACSNK Type Cam Switch, φ30 Selector Switch, AC Type Cam Switch | OFF ON | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQN type | ACSNO・ACSNK Type Cam Switch, φ30 Selector Switch, AC Type Cam Switch | OFF ON | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQN type | ACSNO・ACSNK Type Cam Switch, φ30 Selector Switch, AC Type Cam Switch | HAND AUTO | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQN type | ACSNO・ACSNK Type Cam Switch, φ30 Selector Switch, AC Type Cam Switch | HAND OFF AUTO | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQN type | ACSNO・ACSNK Type Cam Switch, φ30 Selector Switch, AC Type Cam Switch | Off/ On | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQN type | ACSNO・ACSNK Type Cam Switch, φ30 Selector Switch, AC Type Cam Switch | Manual/ Off/ Automatic | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQN type | ACSNO・ACSNK Type Cam Switch, φ30 Selector Switch, AC Type Cam Switch | Manual/ Off/ Automatic | ||
฿ 110.00 ฿ 94.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | CQS type | ACSSO/ ACSSK Type Cam Switch, φ25 Selector Switch | No text | ||
฿ 110.00 ฿ 94.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | CQS type | ACSSO/ ACSSK Type Cam Switch, φ25 Selector Switch | No text | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQS type | ACSSO/ ACSSK Type Cam Switch, φ25 Selector Switch | HAND OFF AUTO | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQS type | ACSSO/ ACSSK Type Cam Switch, φ25 Selector Switch | HAND OFF AUTO | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQS type | ACSSO/ ACSSK Type Cam Switch, φ25 Selector Switch | Manual/ Off/ Automatic | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | CQS type | ACSSO/ ACSSK Type Cam Switch, φ25 Selector Switch | Manual/ Off/ Automatic |
Loading...
Features | With Rear Surface Adhesive Tape | Material (Main Body) | Aluminum | Color | Black Background |
---|
How can we improve?
How can we improve?