Control Unit Selector Panel

Brand :
IDEC
Caution
- The product images are representative images. Specifications, including shape and color, may vary for each model number.
Product Description
[Specifications]·Selector handle for control unit maintenance ·There are some changes (Implemented sequentially from March 2021 shipment)
Product Specification
| Applicable | Shape | Dimensions | Material | Model | Color Code (※) |
|---|---|---|---|---|---|
| ASS-Series | Arrow-shaped handle | ø22.4 x H19 | Polyacetal Resin | ASSHHY-※ | B (black), G (green), R (red) |
| Leper handle | ø22.4 x H18.5 x L35.2 | Polyacetal Resin | ASSHHL-※ | ||
| ASL-Series | Illuminated selector handle | ø20.4 x H20.2 | AS resin | ASLSLDY-※ | R (red), G (green), S (blue) |
| ASLSDDY-※ | Y (yellow), A (amber), W (milky white) | ||||
| ø22 TW Series | Knob | ø23.4 x H19 | Polyacetal | ASWHHY-※ | B (black), G (green), R (red) |
Lever![]() | ø23.4 x H19 | Polyacetal | ASWHHL-※ | B (black), G (green), R (red) | |
| Round | ø23.4 x H18.5 | Polyacetal | ASWHHM-※ | Black only | |
| Color Insert | W21 x H18 x D5 | Polyacetal | TW-HC1※ | B (black), G (green), R (red), Y (yellow), S (blue), W (white) | |
Illuminated Selector![]() | ø20.6 x H19.6 | AS resin O-ring: nitryl rubber | ASLWDDY-※-K | R (red), G (green), Y (yellow), A (amber), S (blue), W (white) | |
| ø25 TWS Series | Knob | ø22.4 x H19 | Polyacetal | ASSHHY- | B (black), G (green), R (red) |
| Color Insert | W19 x H18.5 x D5 | Polyacetal | TWS-HC1※ | B (black), G (green), R (red), S (blue), Y (yellow), W (white) | |
| Illuminated Selector | ø20.4 x H20.2 | AS resin | SLSDDY-※-K | G (green), R (red), S (blue), A (amber), W (white), Y (yellow) | |
| ø30 TWN/TWND Series | Knob | ø25 x H20.5 | Polyacetal | ASNHT-※ | B (black), G (green), R (red) |
| Lever | ø25 x H20.5 x L37.5 | Polyacetal | ASNHL-※ | ||
| Color Insert | W21x H18 x D5 | Polyacetal | TW-HC1※ | B (black), G (green), R (red), Y (yellow), S (blue), W (white) | |
| Knob for illuminated selector switch (ASLN, ASLD) | ø25 x H28 | AS resin | ASLNHD-※-K | A (amber), W (white), Y (yellow) Specify W for PW (pure white) illumination |

