Plate for ø22 Control Unit Name Plate (HWAM Type/HWAQ Type)

Brand :
IDEC

Caution

    Product Description

    [Features]Name plate for HWAM/HWAQ, made of aluminum.

    Product Specifications

    Product namespecificationModel numberMinimum Order Quantity
    HWNPAluminum (color: black)
    t=1.0mm
    HWNP-□1 piece
    HWNP-□PN101 pack
    (10 of the same type)
    • The model number opening contains a designation symbol.

    Legends

    CodeLegend
    0(blank)
    1ON
    2OFF
    3START
    4STOP
    31OFF-ON
    35HAND-AUTO
    53HAND-OFF-AUTO

     

    Technical information and design ideas

    How to remove the nameplate

    Insert a tool such as a flat-head screwdriver into the upper center of the nameplate inset into the nameplate and pry it open.
     

    How to set the nameplate and nameplate name plate

    φ22 Control Unit Nameplate (HWAM type, HWAQ type) Nameplate [1-10 pieces] How to set the nameplate and nameplate nameplate

    How to remove the nameplate

    φ22 Control Unit Nameplate (HWAM type, HWAQ type) Nameplate [1-10 pieces] Removal method of the nameplate nameplate

     

    Dimensions

    φ22 Control Unit Nameplate (HWAM type, HWAQ type) Nameplate [1-10 pieces] Outline drawing
    • White text on a black background
    • The engraving range is W25 x H7.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat