Φ22 HW Series Accessories Nameplates

Brand :
IDEC

Caution

    Product Description

    [Features]Name plates with a thickness of 1.5 mm and 1.6 mm are available for round and square types.

    Product Specifications

    Model numberCharacter specificationsspecificationMinimum Order Quantity
    HWAMWithout nameplate
       (for round type)
    Resin
    (color: black)
    1 piece
    HWAQWithout nameplate
     (for square type)
    Resin
    (color: black)
    1 piece
    HWAS-0No textResin
    (color: black)
    1 piece

    Note: Cannot be used with HW series control box types.

     

    Dimensions

     

    HWAM type

     

    HWAQ type

     

    HWAS type

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HWAQ | Φ22 HW Series Accessories Nameplates | IDEC | MISUMI Thailand